Publish your products
WALL-HUNG URINAL WITH INTEGRATED FLUSH VALVE - 0.125 GPF

WALL-HUNG URINAL WITH INTEGRATED FLUSH VALVE - 0.125 GPF

TOTO’s Wall-Hung Urinal with Integrated ECOPOWER Flush Valve combines style, convenience, and planet friendliness, featuring an integrated hydroelectric flush valve, ultra-high efficiency 0.125 GPF, a rimless design, CEFIONTECT® glaze, sensor technology, and ADA compliance to upgrade public restroom hygiene and environmental sustainability.

Specification
    • Compact urinal with integrated flush valve and 1/2" supply connection
    • Ultra high-efficiency - 0.125 GPF (0.473 LPF)
    • Self-powered hydroelectric flush valve system
    • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
    • Rimless design with spreader flushing system
    • Protects trap seal with a maintenance flush every 12 hour period
    • Photoelectric sensor detection to prevent ghost flushing
    • ADA compliant
    • Contributes to earning credits in LEED®
    • CalGreen compliant
Technical specification
  • Unique ref.WALLHUNG_URINAL_WITH_INTEGRATED_FLUSH_VALVE125GPF
  • Product familyOther Sanitary Washing Plumbing Fixtures
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2024-03-28
  • Edition number1
  • Height (inches)27.25
  • Width (inches)15
  • Depth (inches)15.4
Classification
  • BIMobject CategorySanitary - Urinals

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit