Publish your products
Aquarian Collection
Aquarian Collection
Aquarian Collection
Aquarian Collection
Aquarian Collection
    Tournesol

    Aquarian Collection

    2.9 out of 5 stars2.9(10 reviews)

    GFRC - Lightweight Concrete | FRP - Fiberglass

    The traditional water-jar shape inspires the range of Aquarian Collection elegantly curved pots. Use a highly polished finish to get the feel of an outstanding ceramic planter or go with a more rustic GFRC or textured FRP finish for a more ancient feel.

    • Lightweight FRP fiberglass and GFRC concrete planters designed to be durable despite low weight - even for heavy-traffic locations
    • Available in many FRP fiberglass and GFRC colors, textures, and finishes
    • Planters coordinate with our self-watering container irrigation products
    • GFRC planters made with drain holes, FRP drain holes upon request
    • Round planter sizes from 24” to 48”
    Specification
    • Guide Specifications - See Download files for:
      GFRC Planter Guide Specification.doc
      or
      FRP Planter Guide Specification.doc

    Technical specification
    • Unique ref.aquarian-planters
    • Product familyAquarian Collection
    • Product groupAquarian Planters
    • TypeObject (single object)
    • Date of publishing2025-02-20
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States