Publish your products
Boulevard Bins & Recyclers
Boulevard Bins & Recyclers
Boulevard Bins & Recyclers
Boulevard Bins & Recyclers
Boulevard Bins & Recyclers
    Tournesol

    Boulevard Bins & Recyclers

    Boulevard Planters with Greenscreen® trellis

    An attractive, easy-to-install solution for creating privacy or hiding unattractive elements such as building systems. A fiberglass planter with wood cladding, a frame extending to the planter edge, and Greenscreen® trellis, recommended powder-coated in textured black finish.

    • Fiberglass planter with wood cladding with powder-coated Greenscreen® trellis. 2” W x 2” L x 3” D grid.
    • Trellis vertical supports fit into planter lip and are secured with discrete stainless-steel fasteners.
    • The trellis frame extends to planter edge so adjacent planters form a seamless trellis wall.
    • Drain holes available upon request or installed in field.
    • Note: Wood top caps are not compatible, and planters are only available with 4-sided wood cladding.

    As a product manufacturer, Greenscreen supports the commitment and vision of design professionals to incorporate low impact, environmentally sensitive building practices and promote sustainable design principles by providing critical reviews of credit contributions to the LEED and SITES™ programs including a downloadable Recycled Content Declaration.

      Specification
      • G U I D E S P E C I F I C A T I O N
        Guide Specification Section 129320
        Trash and Litter Receptacles

        1.0 GENERAL
        1.1 WORK INCLUDED
        A. Provision of steel and wood receptacle

        1.2 RELATED WORK
        A. Section 033000 Cast-in-Place concrete
        B. Section 061000 Rough Carpentry
        C. Section 062000 Finish Carpentry

        1.3 SUBMITTALS
        A. Product Data: Manufacturer's standard catalog cut sheets.
        B. Samples: As required for color selection or material thickness only.
        C. Shop Drawings: For custom applications, showing critical sizes and dimensions for installation and integration with other work.

        1.4 DELIVERY, STORAGE, AND HANDLING
        A. Unwrap & inspect receptacles after delivery for signs of damage during transit.
        B. Protect receptacles from damage during storage and handling.
        C. Store receptacles indoors if possible. Do not stack receptacles.

        1.5 PROJECT CONDITIONS
        A. Contractor to provide adequate structural support for receptacles.
        B. Protect units from damage by adjacent work.

        1.6 REFERENCES
        A. American Wood Protection Association (AWPA)
        Guidance Document N – Data Requirements for Listing Thermally Modified Wood
        Standard U1 - Use Category System: User Specification for Treated Wood
        Standard E1- Method for Laboratory Evaluation to Determine Resistance to Subterranean Termites
        Standard E7 - Method of Evaluating Wood Preservatives by Field Tests with Stakes
        Standard E9 - Field Test for the Evaluation of Wood Preservatives to be Used in Non-Soil Contact
        Standard E10 - Method of Testing Wood Preservatives by Laboratory Soil-Block Cultures
        Standard E12 - Method of Determining Corrosion of Metal in Contact with Treated Wood
        Standard E14 - Method of Evaluating Wood Preservatives in a Soil Bed
        Standard E21 - Test Method for the Evaluation of Preservative Treatments for Lumber and Timbers Against Subterranean Termites in Above-Ground, Protected Applications
        B. American Society for Testing and Materials (ASTM)
        ASTM D5664 - Standard Test Method for Evaluating the Effects of Fire-Retardant Treatments and Elevated Temperatures on Strength Properties of Fire-Retardant Treated Lumber
        ASTM D3201 - Standard Test Method for Hygroscopic Properties of Fire-Retardant Wood and Wood-Based Products
        ASTM E1354 - Standard Test Method for Heat and Visible Smoke Release Rates for Materials and Products Using an Oxygen Consumption Calorimeter

        2.0 PRODUCTS

        2.1 ACCEPTABLE PRODUCTS/MANUFACTURERS
        A. Boulevard Receptacle, manufactured by Tournesol Siteworks LLC. 2930 Faber St., Union City, CA 94587 tournesol.com Tel: (800) 542-2282 FAX (510) 471-6243

        2.2 BOULEVARD RECEPTACLE
        A. Materials
        1. Lumber shall be manufactured from Boulevard thermally-modified wood, conforming to AWPA Use-Class UC3B, Above Ground, Exposed (see AWPA Guidance N for required tests). Manufacturer should provide documentation of the quality processes used during thermal modification. Base woods shall be Ash or FSC-certified Red Oak. Wood shall be sourced & processed entirely in the U.S. or other lumber available if specified.
        2. Powder-coated carbon steel structure – ASTM A36 hot rolled steel structure.
        3. Powder-coated carbon steel Bezel/Lid – ASTM A36 hot rolled steel.
        4. Liner – Rotomolded High Density Polyethylene
        5. Hinge – 304 Stainless steel
        5. Hardware – Stainless steel grade 18-8 wood screws, leveling feet, and all bolts, washers, and nuts.
        B. Construction
        1. Lumber – Profiled and/or shaped with minimum surface smoothness of 20 KCPI. No tear-outs or knife-knicks.
        2. Powder-coated Steel Structure – Formed and welded
        3. Powder-coated Steel Bezel/Lid – Formed and welded
        4. All hardware to be internal, hidden and not visible when lid is closed.
        C. Performance characteristics
        1. Lumber – All corners and edges to be rounded or eased. All attachment points to be internal and not visible. Lumber to be treated with Penofin oil prior to delivery to prevent initial weathering. To prevent long-term graying, wood must be periodically retreated.
        2. Powder-coated Steel Structure – All exposed sharp edges removed
        3. Powder-coated Steel Bezel/Lid – All exposed sharp edges removed. Welds on flat surfaces ground smooth.
        4. Liner – Minimum 30 gallon capacity with lifting handles.
        5. Hinge – Built in limiter to ensure smooth component closure.
        D. Finish: specified finish; factory finished.
        2. Carbon steel –
        a.: Following fabrication, the receptacle's steel frame and lid shall be cleaned and treated with an iron phosphate process before the coating application. This process shall include a non-chromated alkaline cleaner, and an iron phosphate treatment, followed with an acidic sealer for maximum adhesion. Corrosion-resistant zinc undercoat shall be applied, 1-2mils thick. Protective powder coat shall be polyester or polyester TGIC powder, minimum 4 mils thick. Following application parts shall be baked until properly cured.
        b. Optional Tier-2 Finishes (Silvadillo, Jaguar Topaz): An additional clear overcoat of 1-2 mils applied over powder coat.
        E. Sizes: Refer to catalog for standard sizes. Custom sizes as per approved shop drawings.

        2.3 RECEPTACLE OPTIONS
        A. With or without a rain hood
        3.0 EXECUTION
        3.1 PREPARATION
        A. Prior to fabrication, the contractor shall verify as-built dimensions of area to ensure proper size, fit and quantity required.
        3.2 INSTALLATION
        A. Install receptacle to allow for easy removal if necessary.
        B. Provide continuous basal support.
        C. Install level.

      Technical specification
      • Unique ref.boulevard-bins-recyclers
      • Product familyBoulevard Collection
      • Product groupBoulevard Bins & Recyclers
      • TypeObject (single object)
      • Date of publishing2025-06-27
      • Edition number1
      Related
      • Material mainThermally Modified Wood
      • Material secondaryFiberglass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLandscaping - Other Landscaping
      • OmniClass Number23-11 27 13 17
      • OmniClass TitlePlanters

      Region availability

      North America
      Canada
      Mexico
      Puerto Rico
      United States