Publish your products
Zena Collection
Zena Collection
Zena Collection
Zena Collection
Zena Collection
Zena Collection
    Tournesol

    Zena Collection

    GFRC - Lightweight Concrete

    Zena has a pronounced, highly tapered design; its lightweight GFRC concrete is durable for high-traffic locations yet light enough to be moved. With a wide rim and a narrow waist, these planters can be used as focal points and add a sleek style to urban areas.

    • Lightweight GFRC concrete planters designed to be durable despite low-weight
    • Coordinates with our self-watering container irrigation products
    • Drain holes standard
    • Round planter sizes from 24” to 60”
    Specification
    • Guide Specifications - See Download files for: GFRC Planter Guide Specification.doc

    Technical specification
    • Unique ref.zena-collection
    • Product familyZena Collection
    • Product groupZena Planters
    • TypeObject (single object)
    • Date of publishing2025-02-26
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Other Landscaping
    • OmniClass Number23-11 27 13 17
    • OmniClass TitlePlanters

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States