Publish your products
HeliFire 360 Luxury Gas Fireplace
HeliFire 360 Luxury Gas Fireplace
HeliFire 360 Luxury Gas Fireplace

    HeliFire 360 Luxury Gas Fireplace

    A HEAD-TURNING ARCHITECTURAL FIRE FEATURE

    Adding a dramatic and eye-catching fire feature to any space, the HeliFire 360’s long, luxurious flame casts a seductive glow, making a bold design statement wherever it’s installed. With endless installation possibilities, from horizontal to vertical, one-sided to see-through, indoor to outdoor.

    FEATURES OF THE HELIFIRE 360

    • Natural Gas or Propane
    • 22,000 Btu/Hr Input
    • All 304 Stainless Steel Construction
    • Single Sided and See-Thru
    • Indoor, Outdoor, Indoor-Outdoor
    • Cool Glass Technology
    • Thermo pane glass for outdoor use
    • Endless possibilities with 360˚installation capability
    • Flame length may vary up to 30% depending on vent length, fuel type, and orientation.
    • Efficiency 16.8% (NG) / 5.5% (LP) (Based on CPSA P.4.1-15)
    Technical specification
    • Unique ref.helifire-360-luxury-gas-fireplace
    • Product familyIndoor-Outdoor Fireplaces
    • Product groupFeature Fires
    • TypeObject (single object)
    • Date of publishing2024-09-10
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit