Publish your products
Ridge
TreCe

Ridge

Ridge recycling station, with its special expression, becomes a different and interesting feature in office and public spaces. Standing together Ridge creates a feeling of a city skyline, and can favorably be placed in the middle of a room. 

An interior detail, not just a recycling station
As Ridge has an equally high finish on all sides, it has the essens of an interior detail, not just a recycling station. Details such as bevelled outer edges and a slight distance between the frame and top shows a feel of quality and detail.

Recycling made easy – customize as needed
A very stable construction that is built of 22 mm MDF and lacquered in 11 standard colors. Ridge is available in two custom-designed versions, one for waste bins and one for hanging bags. The stainless steel ramp for easy access of a 140 liter waste bin is not only a practical detail, but also a part of the design that stands out. Both are easily emptied with the door’s aximate hinges, 180 ° opening. We’ve made sure that, as standard incl. in each Ridge, there is always a ramp, rubber mat and adjustable feet – for extra smooth use and recycling.

Ridge is also available in two heights, low and high. What distinguishes low and high is the slope of the upper frame. Ridge can be ordered with 8 different recycling symbols- depending on the purpose and waste.

Technical specification
  • Unique ref.ridge_high
  • Product familyRidge
  • Product groupWaste Bin
  • TypeAssembly (multiple objects)
  • Date of publishing2019-12-09
  • Edition number1
  • Height (mm)1521
  • Width (mm)600
  • Depth (mm)650
Related
  • Material mainMDF
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins

Region availability

Europe North America
Åland Islands
Canada
Albania
United States
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit