Publish your products
Trespa® Toplab® Base Uni Colours E17-32 Powder Blue- Crystal Matt Interior panels
Trespa

Trespa® Toplab® Base Uni Colours E17-32 Powder Blue- Crystal Matt Interior panels

Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

The surface layers are impregnated with melamine based resins.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous material with increased density and integral decorative surface.

Specification
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Technical specification
  • Unique ref.trespa-toplab-base-uni-colours-e17-32-powder-blue-crystal-matt-14270
  • Product familyInterior panels
  • Product groupTrespa® Toplab® Base Uni Colours
  • TypeObject (single object)
  • Date of publishing2025-12-15
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit