Publish your products
Ninja Push-up Station
Tress

Ninja Push-up Station

Ninja Obstacle Courses
Technical specification
  • Unique ref.2000446
  • Product familyOutdoor Fitness
  • Product groupNinja Obstacle Courses
  • TypeObject (single object)
  • Date of publishing2021-09-01
  • Edition number1
  • Height (mm)70
  • Width (mm)95
  • Depth (mm)146
Related
  • Material mainPowder coated steel
  • Weight Net (Kg)28
Classification
  • BIMobject CategorySports & Recreation - Outdoor Gym Equipment
  • Uniclass 2015 CodePr_40_70_84_55
  • Uniclass 2015 DescriptionMulti-gyms
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

Europe
Denmark
Finland
Norway
Sweden