Set your location and language to prioritise localised information.
United States
English
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
tress/products/1d8692ab-671f-4ec9-a4c0-58e749fc34e7
Home
Categories
Sports & Recreation
Outdoor Gym Equipment
Ninja Steps
Tress
Follow
Ninja Steps
Ninja Obstacle Courses
Download
Technical specification
Technical specification
Unique ref.
3005202
Product family
Outdoor Fitness
Product group
Ninja Obstacle Courses
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
62
Width (mm)
165
Depth (mm)
240
Links
Links
Product url
https://www.tress.com/sv-se/product/3005202
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
198
Classification
Classification
BIMobject Category
Sports & Recreation - Outdoor Gym Equipment
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Tress
Ninjapark Michelangelo
4.4
(
7
)
Download
Tress
Ninjapark Leonardo
4.3
(
8
)
Download
Tress
Ninja Push-up Station
Download
Tress
Leg Press
Download
Tress
Ninja Halvklot
Download
Tress
Ninja Balansbommar Runda
Download