Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
trex-outdoor-kitchens/products/2a35be81-aeee-48c8-b0ea-ce757ad92b4c
Home
Categories
Kitchen
Kitchen Cabinets
Drawer/Door Cabinets
Available in United States
Trex Outdoor Kitchens
Follow
Archived
Drawer/Door Cabinets
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
drawer-door-cabinets
Product family
Cabinetry
Product group
Base Cabinets
Type
Object (single object)
Date of publishing
2022-01-26
Edition number
1
Links
Links
Product url
https://trexoutdoor.wpengine.com/cabinetry/
Technical description
https://trex-outdoorkitchens.com/resources/
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
Uniclass 2015 Code
Pr_40_30_78_42
Uniclass 2015 Description
Kitchen drawer units
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 15 33
OmniClass Title
Residential Specialty Casework
Similar products
Finsa
Pro Base Oven unit
4.2
(
13
)
Download
Wolf Home Products
Universal Design - Oven Cabinet - 24" Deep
Download
Wolf Home Products
Universal Design - Base Cabinet - Double Door, Two Drawer - 24" Deep
Download
Wolf Home Products
Wall Cabinet with Doors Prepped for Glass - Double - 12" Deep
Download
Wolf Home Products
Base Cabinet - Corner Sink
Download
Wolf Home Products
Wall Cabinet - Double Door with Shelves
5.0
(
9
)
Download