Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
trex-outdoor-kitchens/products/e47f503a-e5a2-41ca-95c2-6a66b2f27a69
Home
Categories
Kitchen
Kitchen Cabinets
Sink Cabinets
Available in United States
Trex Outdoor Kitchens
Follow
Archived
Sink Cabinets
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
sink-cabinets
Product family
Cabinetry
Product group
Base Cabinets
Type
Object (single object)
Date of publishing
2022-01-26
Edition number
1
Links
Links
Product url
https://trexoutdoor.wpengine.com/cabinetry/
Technical description
https://trex-outdoorkitchens.com/resources/
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
Uniclass 2015 Code
Pr_40_30_78_43
Uniclass 2015 Description
Kitchen bench cupboards
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 15 33
OmniClass Title
Residential Specialty Casework
Similar products
Wolf Home Products
Base Cabinet - Super Susan
4.1
(
10
)
Download
Wolf Home Products
Wall Cabinet - Double Door with Shelves
5.0
(
9
)
Download
Wolf Home Products
Wall Cabinet with Doors Prepped for Glass - Single - 12" Deep
Download
Wolf Home Products
Diagonal Corner Wall Cabinet with Doors Prepped for Glass - 12" Deep
Download
Finsa
Pro Base Oven unit
4.2
(
13
)
Download
Wolf Home Products
Base Cabinet - Single Door, One Drawer - 24" Deep
Download