Publish your products
TRIA - ASN 2
TRIA

TRIA - ASN 2

Double-leaf hinged door with electro-zinc coated steel frame (1,5 mm thickness), cold-formed and construction by welding. A rubber peripheral sealing gasket is embedded in the frame.

The leaves, with a door stop edge in all three sides of the frame, are made of two electro-zinc coated steel panels, ranging from 1 to 1,5 mm thick, and contains thermal insulating and acoustic materials according to Schröders constructive system. Side and over panels can be attached if its composition is similar to the leaf.

The pivoting behavior of the door is ensured by two welded hinges of the system (per leaf), with a 16 mm diameter solid steel pin and movement on thrust ball bearings, allowing an opening up to 180º.

Door models with CE marking according to EN 14351-1.

Specification
  • According to EN 14351-1 Thermal transmittance according to EN ISO 10077-1 , UD-value ≥ 1 ,9 Optional performance characteristics: airtightness according to EN 12207, up to class 3 resistance to windload according to EN 12210, up to class C4 watertightness according to EN 12208, up to class 3A ability to release resistance to positive and negative pressure up to 3800 Pa Performance characteristics of external doors: combinable with further door types "System Schröders" burglar resistance according to EN 1627 ff, up to class RC4 (e.g. "ESN-2") acoustic performance according to EN 20140-3, up to RW (C;Ctr) = 45 dB (e.g. "SN-2") Door dimensions free passage (mm): W x H (standard) 1400 / 1600 x 1800 / 2100 W maximum 2500 H maximum 2500 / 3500 (overpanel) external frame (standard) L + 148 x H + 74 Construction: leaf thickness (mm) 68 leaf weight (kg / m²) 25 hinges (per leaf) 2 vision panel (mm) Ø 350 / L≤ 1205 x H≤ 2327 overpanel (W x H) ≤1350 x ≤1000 Finishing (standard) electro-zinc coated steel for painting / lacquering in standard RAL colors= 7035, 7038, 9005 Finishing (optional) stainless steel Lock and hardware varying options possible. Frame: F1 - standard frame, F2 - closed frame and F3 - frame + counter-frame Installation in masonry, concrete, aereated concrete, stud walls and special walls Fixation by stell rod or metal wall plugs
Technical specification
  • Unique ref.TRIA-ASN2
  • Product familySingle Action Steel doors
  • Product groupDouble-leaf External Door
  • TypeObject (single object)
  • Date of publishing2021-08-06
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryInsulation
  • Designed inPortugal
  • Manufactured inPortugal
Classification
  • BIMobject CategoryDoors - Sets

Region availability

Europe North America Asia Africa Oceania
Åland Islands
Anguilla
Armenia
Algeria
American Samoa
Albania
Antigua and Barbuda
Azerbaijan
Angola
Australia
Andorra
Aruba
Bangladesh
Benin
Cook Islands
Austria
Barbados
Bhutan
Botswana
Federated States of Micronesia
Belarus
Belize
British Indian Ocean Territory
Burkina Faso
Fiji
Belgium
Bermuda
Brunei
Burundi
French Polynesia
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Cameroon
Guam
Bulgaria
Canada
China
Cape Verde
Kiribati
Croatia
Caribbean Netherlands
Christmas Island
Central African Republic
Marshall Islands
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Chad
Nauru
Czech Republic
Collectivity of Saint Martin
Georgia
Comoros
New Caledonia
Denmark
Costa Rica
Hong Kong
Côte d'Ivoire
New Zealand
Estonia
Cuba
India
Democratic Republic of the Congo
Niue
Faroe Islands
Curaçao
Indonesia
Djibouti
Norfolk Island
Finland
Dominica
Japan
Equatorial Guinea
Northern Mariana Islands
France
Dominican Republic
Kazakhstan
Eritrea
Palau
Germany
El Salvador
Kyrgyzstan
Eswatini
Papua New Guinea
Gibraltar
Greenland
Laos
Ethiopia
Pitcairn Islands
Greece
Grenada
Macau
Gabon
Samoa
Guernsey
Guadeloupe
Malaysia
Ghana
Solomon Islands
Hungary
Guatemala
Maldives
Guinea
Timor-Leste
Iceland
Haiti
Mongolia
Guinea-Bissau
Tokelau
Ireland
Honduras
Myanmar (Burma)
Kenya
Tonga
Isle of Man
Jamaica
Nepal
Lesotho
Tuvalu
Italy
Martinique
North Korea
Liberia
United States Minor Outlying Islands
Jersey
Mexico
Pakistan
Libya
Vanuatu
Latvia
Montserrat
Philippines
Madagascar
Wallis and Futuna
Liechtenstein
Nicaragua
Singapore
Malawi
Lithuania
Panama
South Korea
Mali
Luxembourg
Puerto Rico
Sri Lanka
Mauritania
Malta
Saint Kitts and Nevis
Taiwan
Mauritius
Moldova
Saint Lucia
Tajikistan
Mayotte
Monaco
Saint Pierre and Miquelon
Thailand
Morocco
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Mozambique
Netherlands
Saint-Barthélemy
Uzbekistan
Namibia
North Macedonia
Sint Maarten
Vietnam
Niger
Norway
The Bahamas
Nigeria
Poland
Trinidad and Tobago
Republic of the Congo
Portugal
Turks and Caicos Islands
Reunion
Romania
U.S. Virgin Islands
Rwanda
Russia
United States
Saint Helena
San Marino
São Tomé and Príncipe
Serbia
Senegal
Slovakia
Seychelles
Slovenia
Sierra Leone
Spain
Somalia
Svalbard and Jan Mayen
South Africa
Sweden
South Sudan
Switzerland
Sudan
Ukraine
Tanzania
United Kingdom
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit