Publish your products
Aragon Fit
Aragon Fit
Aragon Fit
Aragon Fit
Aragon Fit
Aragon Fit
Aragon Fit
Aragon Fit

    Aragon Fit

    PRO-LEVEL EFFICIENCY, QUALITY AND INTELLIGENCE

    The new level for weather-proof luminaires: Aragon Pro LED combines the highest quality of light and efficiency, and can be perfectly adapted to on-site requirements thanks to its modular design. To achieve minimum energy consumption and maximum convenience the luminaires can be quickly and easily networked, either via DALI or radio.

    Specification
    • TECHNISCHE FEATURES

      Energy efficiencyup to 180 lm/W
      Lumen packages2.300 lm - 13.000 lm
      Service lifeHE: L80 100.000 h tq 25°C
      L80 70.000 h tq 25°C
      Special LT/HT variants: -40° to +50°
      Colour rendering / colour temperaturesRa > 80/ Ra> 90
      4.000 K
      6.500 K
      HCL: optional
      Light distributionP-W (wide distribution), P-N (narrow distribution), P-VW (very wide distribution), P-XW (extremely wide distribution), P-AW (asymmetric distribution)
      Electrical versionET, ETDD, Mulitlumen, CLO optional
      Protection rating / safety classIP 66
      PMMA: IK03
      PC: IK08
      CR (Polyamid): IK07
      Sensor technologyHFS, HFSB / HFSX
      ControlSwarm intelligence
      LiveLink: control, monitoring + Special LiveLink Wi-Fi radio refurbishment solution
      Luminaire colourLight grey, similar to RAL 7035 / translucent

    Technical specification
    • Unique ref.Aragon_Fit
    • Product familyIndoor lighting
    • Product groupLuminaires with higher degree of protection
    • TypeObject (single object)
    • Date of publishing2023-11-23
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom