Publish your products
1-1/2" R. Bullnose Inside Corner Bead & Splayed
Trim-Tex

1-1/2" R. Bullnose Inside Corner Bead & Splayed

The largest selection of bullnose corner beads & accessories in the industry. Create soft details while maintaining the durability of the worlds strongest bead. 1 ½" R. Bullnose Inside Corner Bead is designed to finish inside 90° corners. 1 ½" R. Bullnose Inside Corner Bead Splayed is designed to finish inside 135° off-angle corners.
Technical specification
  • Unique ref.1-1-2-inch-R-Bullnose-Inside-Corner-Bead-and-Splayed
  • Product familyCorner Beads
  • Product groupBullnose Beads
  • TypeObject (single object)
  • Date of publishing2019-11-10
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationBuilding Element
  • UNSPSC nameCorner guards
  • UNSPSC code30161504
  • Uniclass 2015 CodePr_35_90_43_15
  • Uniclass 2015 DescriptionCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit