Publish your products
Qbiss One Sandwich Element
Qbiss One Sandwich Element
Qbiss One Sandwich Element
Qbiss One Sandwich Element
Qbiss One Sandwich Element
Qbiss One Sandwich Element
Qbiss One Sandwich Element
    Trimo

    Qbiss One Sandwich Element

    Qbiss One is a prefabricated modular metal wall and is a much higher quality construction solution compared to conventional built-up wall systems (structural wall and ventilated facade). Qbiss One brings aesthetics, form, function and an enhanced return on investment (ROI) into one perfect solution.

    Qbiss One a design and technological breakthrough. A world class-engineered, prefabricated architectural metal wall that offers a true alternative to conventional built-up systems.

    Specification

    • Name
      Qbiss One facade eleemnt

      Joint type
      hidden, high aesthetics

      Description
      Fire-resistant sandwich panel wall system for external walls, partitions and ceilings with a non-combustible mineral wool core.

      Product name
       
      Qbiss One
       
      Manufacturer
       
      Trimo
       
      Use
        
      External walls, internal walls and ceilings
       
      Panel thickness (mm)
       
      80 - 250
       
      Panel width (mm)
       
      600 - 1200
       
      Panel length (mm)
       
      500 - 6500
       
      Insulation core
       
      Mineral wool, Non-combustible, Class A1
       
      Insulation core density
       
      90 - 120 kg/m3
       
      Max. achievable fire resistance (EN 14509)
       
      EI 45 - EI 120
       
      Reaction to fire
       
      A2-s1, d0
       
      Thermal transmittance (W/m2 K)
       
      0.50 - 0.15
       
      Coating
       
      PVDF or PUR/PA
       
      External facing - profile
       
      G
       
      Internal facing - profile
       
      G, S, V, V2, M, M3
       
      Water permeability (Pa - wall)
       
      Class A (1200 Pa)
       
      Air permeability (C (m3 /Pa*s);n)
       
      C = 0.0046; n = 0.970
       
      Water vapour permeability
       
      Impermeable
       
      Airborne sound insulation: Rw(C:Ctr)
       
      up to 31 (-2;-4) (dB)
       
    Technical specification
    • Unique ref.qbiss-one
    • Product familyQbiss
    • Product groupQbiss One
    • TypeBuilding Material
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Material mainMineral wool
    • Material secondarySheet metal
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationCurtain Wall