Publish your products
Trimoterm Sandwich Panel
Trimoterm Sandwich Panel
Trimoterm Sandwich Panel
Trimoterm Sandwich Panel
Trimoterm Sandwich Panel
Trimoterm Sandwich Panel
    Trimo

    Trimoterm Sandwich Panel

    Trimoterm is a range of environmentally friendly fireproof and insulated walls. Ideal for those who need high-quality fire resistance and thermal insulation.
    Specification
    • Name
      Trimoterm FTV, Trimoterm FTV HL

      Joint type
      Visible (FTV), hidden (FTV HL)

      Description
      Fire-resistant sandwich panel for external walls, partitions, ceilings and flat roofs with a non-combustible mineral wool core.

      Product name
       
      Trimoterm FTV
       
      Manufacturer
       
      Trimo
       
      Use
       
      External walls, internal walls, ceilings and flat roofs
       
      Panel thickness (mm)
       
      50 - 250
       
      Panel width (mm)
       
      600 - 1200
       
      Panel length (mm)
       
      2000 - 14000
       
      Insulation core
       
      Mineral wool, Non-combustible, Class A1
       
      Insulation core density
       
      90 - 120 kg/m3
       
      Max. achievable fire resistance (EN 14509)
       
      EI 30 - EI 240
       
      Reaction to fire
       
      A2-s1, d0
       
      Thermal transmittance (W/m2 K)
       
      0,75 - 0,15
       
      Coating
       
      SP or PVDF or PUR/PA
       
      External facing - profile
       
      S, V, V2, G, M, M3, M8
       
      Internal facing - profile
       
      S, V, V2, G, M, M2
       
      Water permeability (Pa - wall)
       
      Class A (1200 Pa)
       
      Air permeability (C (m3 /Pa*s);n)
       
      C = 0.00005; n = 1.5
       
      Water vapour permeability
       
      Impermeable
       
      Airborne sound insulation: Rw(C:Ctr)
       
      up to 32 (-2,-4) (dB)
       
    Technical specification
    • Unique ref.trimoterm
    • Product familyTrimoterm
    • Product groupTrimoterm FTV
    • TypeBuilding Material
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Material mainMineral wool
    • Material secondarySheet metal
    Classification
    • BIMobject CategoryWalls - Sandwich Panels