Publish your products
Trimoterm SNV Sandwich Panel
Trimoterm SNV Sandwich Panel
Trimoterm SNV Sandwich Panel
Trimoterm SNV Sandwich Panel
Trimoterm SNV Sandwich Panel
    Trimo

    Trimoterm SNV Sandwich Panel

    Trimoterm SNV roof system offers excellent technical properties, a long life span and allows creative design freedom. The assembly system using Trimoterm fire-proof panels excels in high fire-resistance, excellent thermal and sound insulation. The range of application of SNV roofs is extremely wide. They are suitable for business, commercial, production buildings, as well as those constructed for representative purposes. Trimoterm SNV panels can be also used as façade panels.

    Specification
    • Name
      Trimoterm SNV panel

      Joint type
      Visible

      Description
      Fire-resistant sandwich panel for inclined roofs and walls with a non-combustible mineral wool core.


      Product name
       
      Trimoterm SNV
       
      Manufacturer
       
      Trimo
       
      Use
       
      Inclined roofs and external walls
       
      Panel thickness (mm)
       
      60 - 200
       
      Panel width (mm)
       
      1000
       
      Panel length (mm)
       
      2000 - 14000
       
      Insulation core
       
      Mineral wool, Non-combustible, Class A1
       
      Insulation core density
       
      90 - 120 kg/m3
       
      Max. achievable fire resistance (EN 14509)
       
      EI 30 - EI 180
       
      Reaction to fire
       
      A2-s1, d0
       
      Thermal transmittance (W/m2 K)
       
      0,63 - 0,19
       
      Coating
       
      SP or PVDF or PUR/PA
       
      External facing - profile
       
      Trapezoid
       
      Internal facing - profile
       
      S, V, V2, G, M2
       
      Water permeability (Pa - wall)
       
      Class B (900 Pa)
       
      Air permeability (C (m3 /Pa*s);n)
       
       
       
      Water vapour permeability
       
      Impermeable
       
      Airborne sound insulation: Rw(C:Ctr)
       
      up to 31 (-1,-3) (dB)
       


    Technical specification
    • Unique ref.trimoterm-snv
    • Product familyTrimoterm
    • Product groupTrimoterm SNV
    • TypeBuilding Material
    • Date of publishing2026-09-01
    • Edition number1
    Classification
    • BIMobject CategoryWalls - Sandwich Panels