Publish your products
Entrance Door with Card Reader
Entrance Door with Card Reader
    Archived

    Entrance Door with Card Reader

    Solution for double-leaf aluminium door with SMARTair™ wall-mounted card reader. SMARTair™ is an efficient, wireless access control system utilising Mifare technology in one simple, contactless and user friendly solution, without need for keys or cables. PSW250 is one of the most powerful, safest and most flexible swing door operators on the market. Slender design, low noise level, high performance and wide selection of accessories. Convenience, confidence and safety. Door solution is adapted to TEK10/NS11001 Universal Design. Typical applications: Residential/Cabin, Office/Commercial, Industry, Government/Municipality. For more information, please contact us: http://www.trioving.no/contact-project-team
    Specification
    • Hardware Set
      • Electric Strike, ASSA 911M, Standard: EN 55022
      • Front Plate, ASSA
      • Swing Door Operator, EM PSW250, Standard: EN ISO 13849-1, EN 16005, EN 1634-1, EN ISO 14025
      • Cylinder (round, set), Triton, Standard: NS-EN 1303, EN 15804 (EPD-ASA-20150103-IBA1-EN)
      • SMARTair™ (Card Reader with Keyboard), SMARTair™, EN 15804 (EPD-ASA-20150166-IBA1-EN)
      • Panic Exit Device, JPM8989, Standard: NS-EN 1125
      • Magnetic Lock, SECURITRON M32BM, Standard: EN 50081, EN61000-6-2, EN 15804 (EPD-ASA-20150135-IBA1-EN)
      • Lock Case, Connect, Standard: NS 3155
      • Bent Pull Handle, TrioVing Line, Standard: NS-EN 1906
      • Emergency Switch, MCP4A
      • Opening Switch, RS16
      • Elbow Switch
      • Magnetic Contact, DC107, FG-approved, Flush Mounted
    Technical specification
    • Unique ref.YD2-AK-DA-SMARTair-leser-NO05
    • Product familyExterior Door Solutions
    • Product groupDouble-Aluminium-Self Closing-Access Control
    • TypeAssembly (multiple objects)
    • Date of publishing2016-02-18
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryStainless steel
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit