We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (Right-Angled Widely Spaced), 15-ft. Cord

Unique ref.: RS1215-RA
Brand: Tripp Lite
Product family: Cabinets & Open-Frame Racks
Product group: Rack Enclosure Cabinets
Width (inches): 17.5
Height (inches): 1.75
Depth (inches): 4.5
Date of publishing: 2019-08-28
Edition number: 1
Type: Object (single object)
Download (11)
Tripp Lite's RS-1215-RA Power Strip offers 15A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19-in. rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-RA ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Features 12 NEMA5-15R outlets (6 front/6 rear) placed at a right angle (with ground pin at bottom), 15-ft. AC power cord and lighted power switch with cover that prevents risk of accidental turn-off.
PLUG/OUTLETS: Input: NEMA 5-15P
Output: 12 x NEMA 5-15R (6 front/6 rear)
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: 19-in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Shipping Dimensions (hwd / in.) 9.30 x 2.25 x 20.30
Shipping Weight (lbs.) 5.10
Unit Dimensions (hwd / in.) 1.75 x 17.5 x 4.5
Unit Weight (lbs.) 4.6
Material of Construction Sheet metal
Included Mounting Accessories Rackmount flanges
Integrated Keyhole Mounting Slots No
Receptacle Color Black
Color (AC Line Cord) Black
Color Black
Form Factors Supported 1U rackmount, wall-mount and undercounter installation supported
Outlets Measurement (Center to Center) Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm
Anti-Microbial Protected No
TVSS Grounding Back panel nut-and-bolt grounding lug
UL1363 (Power Tap) UL1363 (UR status)
cUL / CSA (Canada) cUL
Product Warranty Period (Worldwide) Lifetime limited warranty


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 4.6

BIMobject Category: Electronics - Networking
IFC classification: Electric Distribution
UNSPSC name: Electrical equipment and components and supplies
UNSPSC code: 3912
Uniclass 1.4 Code: L441
Uniclass 1.4 Description: Enclosures
Uniclass 2.0 Code: PR-90-28-21
Uniclass 2.0 Description: Data Equipment Cabinets
Uniclass 2015 Code: En_70_30
Uniclass 2015 Description: Electricity distribution and transmission entities
NBS Reference Code: 90-28-21
NBS Reference Description: Data Equipment Cabinets
CSI MasterFormat 2014 Code: 33 60 00
CSI MasterFormat 2014 Title: Hydronic and Steam Energy Utilities
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Black
Depth 4.5 in
Height 1.75 in
Material Steel
Width 17.5 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Steel

BIMobject®