We are using cookies to provide our services

By using our services you agree to our use of cookies

;

45U SmartRack 2-Post Open Frame Rack, 800-lb. Capacity - Organize and Secure Network Rack Equipment

Unique ref.: SR2POST
Brand: Tripp Lite
Product family: Cabinets & Open-Frame Racks
Product group: Rack Enclosure Cabinets
Width (inches): 20.3
Height (inches): 84
Depth (inches): 4.75
Date of publishing: 2019-08-08
Edition number: 1
Type: Object (single object)
Download (11)
Tripp Lite’s SR2POST 2-Post SmartRack Open Frame Rack is an economical way to accommodate 45U of rack space for 19-inch rack mount applications where space is at a premium. Its heavy-duty, aluminum construction can safely support 800 lbs. of rackmount equipment. The black, textured power coat finish makes it resistant to scratching while giving it a classic, attractive appearance. The SR2POST is easy to install due to a self-squaring design combined with 12-24 threaded and numbered mounting holes, and bolt down provisions. Only standard hand tools are required for installation (9/16" wrench and 9/16" socket/ratchet). Multiple units can be bolted together side by side for easy expansion or customization when required. The SR2POST 2-Post SmartRack Open Frame Rack has been approved by EIA-310-D, IEC 60297-3-100, and RoHS, and is backed by a 5-year warranty.

Rack Height 45U
Maximum Device Depth (in.) 48
Shipping Dimensions (hwd / in.) 4.90 x 6.30 x 88.00
Shipping Weight (lbs.) 33.00
Unit Dimensions (hwd / in.) 84 x 20.3 x 4.75
Unit Weight (lbs.) 29
Integrated Keyhole Mounting Slots Yes
Color Black
Weight Capacity - Stationary (lbs.) 800
EIA Mounting Rails 12-24 threaded and numbered vertical mounting rails
Approvals EIA-310-D, IEC 60297-3-100, RoHS
Product Warranty Period (Worldwide) 5-year limited warranty


Material main: Aluminium
Material secondary: Aluminium
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 29

BIMobject Category: Electronics - Networking
IFC classification: Electric Distribution
UNSPSC name: Electrical equipment and components and supplies
UNSPSC code: 3912
Uniclass 1.4 Code: L441
Uniclass 1.4 Description: Enclosures
Uniclass 2.0 Code: PR-90-28-21
Uniclass 2.0 Description: Data Equipment Cabinets
Uniclass 2015 Code: En_70
Uniclass 2015 Description: Electrical power generation and distribution entities
NBS Reference Code: 90-28-21
NBS Reference Description: Data Equipment Cabinets
CSI MasterFormat 2014 Code: 33 80 00
CSI MasterFormat 2014 Title: Communications Utilities
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Black
Depth 4.78 in
Height 78.5 in
Material Steel
Width 23.6 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved