We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet with cable management, Wide

Unique ref.: SRW9UDPVRT
Brand: Tripp Lite
Product family: Cabinets & Open-Frame Racks
Product group: Rack Enclosure Cabinets
Width (inches): 32.28
Height (inches): 23.03
Depth (inches): 24.4
Date of publishing: 2019-08-28
Edition number: 1
Type: Object (single object)
Download (11)
9U Wall-Mount Enclosure Houses EIA-Standard 19 in. Rack Equipment up to 20.5 in. Deep
This SmartRack® rack cabinet is designed to house 9U of equipment, such as network switches and patch panels. It’s recommended for branch offices, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds.
Lockable for Simple and Secure Equipment Access
The front door and side panels lock securely to help prevent damage, tampering or theft. The reversible front door can open left or right by rotating the cabinet 180 degrees before mounting. Convenient top and bottom access ports allow easy cable routing through the cabinet.
Generous Airflow Keeps Equipment Cool
Round ports built into the top, bottom and both sides are designed for optional ventilation fans (such as Tripp Lite’s SRFANWM, sold separately) that keep your equipment cool and functioning at their peak.
Designed with Extra Width for Easier Cable Access and Better Airflow
The SRW9UDPVRT is three inches wider than Tripp Lite’s standard-width wall-mount racks. Combined with two vertical cable managers in front and two cable pass-through ports on top, the extra width provides convenient cable management along the front of the rack. This allows easier cable access from the front and increases airflow by minimizing rear cable clutter that can obstruct vents. Cutouts on top of the rack can be used to secure cable bundles.
Easy Enclosure and Equipment Installation
This 9U server rack comes fully assembled and ready to mount to the wall with user-supplied hardware. The side panels can be removed for convenient installation, maintenance and replacement of equipment. In addition to 9U horizontally, the cabinet can accommodate an additional 2U vertically on both the left and right sides for a total of 13U. Front and rear mounting rails adjust independently to accommodate equipment up to 20.5 inches deep, including network switches and patch panels.
Meets Payment Card Industry Standards
The SRW9UDPVRT provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance.

Rack Height 9U
Maximum Device Depth (in.) 20.5
Minimum Device Depth (in.) 3
Shipping Dimensions (hwd / in.) 23.03 x 32.28 x 24.40
Shipping Weight (lbs.) 57.54
Unit Dimensions (hwd / in.) 19.83 x 29.62 x 21.71
Unit Weight (lbs.) 51.8
Color Black
Weight Capacity - Stationary (lbs.) 200
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
Grounding Lug Front and Back door frames
Built-in Cable Management Yes
Certifications EIA-310-E; IP20 Protection Rating
Approvals RoHS
Product Warranty Period (Worldwide) 5-year limited warranty


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 51.8

BIMobject Category: Electronics - Networking
IFC classification: Furnishing Element
UNSPSC name: Electrical equipment and components and supplies
UNSPSC code: 3912
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: En_70_30
Uniclass 2015 Description: Electricity distribution and transmission entities
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
CSI MasterFormat 2014 Code: 33 80 00
CSI MasterFormat 2014 Title: Communications Utilities
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Black
Depth 24.4 in
Height 23.03 in
Material Steel
Width 32.28 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Steel

BIMobject®