Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
trustile/products/c328dc6f-d475-445c-8584-0614e8823517
Home
Categories
Doors
Swing
V-Groove (VG Series) Door - VG1010
Available in United States
TruStile Doors
Follow
V-Groove (VG Series) Door - VG1010
Our V-Groove (VG) Door Collection features a tongue-and-groove look that emulates plank doors. Each door is built with genuine stile and rail construction to ensure greater performance than plank doors.
Download
Technical specification
Technical specification
Unique ref.
VG1010
Product family
Panel Doors
Product group
V-Groove
Type
Object (single object)
Date of publishing
2017-12-23
Edition number
1
Links
Links
As built
https://www.trustile.com/interior-doors/construction
Product url
http://www.trustile.com/interior-doors/vg-series/vg1010
Installation instructions
https://www.trustile.com/care-handling
Product certification
https://www.trustile.com/technical-information
Technical description
https://www.trustile.com/architectural-products-catalog
Tendering information
https://www.trustile.com/dealers
Related
Related
Material main
Wood
Material secondary
MDF
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Swing
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
Ac_15_50_25
Uniclass 2015 Description
Doors, windows and glazing surveying
CSI MasterFormat 2014 Code
08 10 00
CSI MasterFormat 2014 Title
Doors and Frames
OmniClass Number
23-17 11 00
OmniClass Title
Doors
Region availability
North America
Canada
United States
Similar products
Marvin
Ultimate Swinging French Door Arch Top
4.2
(
31
)
Download
Marvin
Elevate Outswing French Door G3
4.4
(
37
)
Download
GEALAN Fenster-Systeme
S9000 Front door
4.5
(
95
)
Download
Murphy Door
Mirror Closet French Door
4.3
(
6
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
117
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent Door with Fanlight and threshold
4.7
(
70
)
Download