This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

French Lite (FL Series) Door - FL1200

Unique ref.: FL1200
Brand: TruStile Doors
Product family: Glass Doors
Product group: French Lite
Date of publishing: 2017-12-23
Edition number: 1
Type: Object (single object)
Download (5)
Our French Door (FL) Collection offers classic glass door designs from one- to 18-lite configurations. Our French doors are crafted with true divided lites. Each individual piece of glass is hand-inserted for maximum architectural detail.


Material main: Wood
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Swing

Name Value
Colour African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak
Door Style Stile and Rail
Material MDF ; Wood
Maximum Door Height 2440 mm
Maximum Door Width 1220 mm
Method Of Operation Swing
Thickness 1 3/8" — 2 1/4"
Warranty Limited Lifetime

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak
Material MDF ; Wood

BIMobject®