Unique ref.: | TMIR6000 |
---|---|
Brand: | TruStile Doors |
Product family: | Modern Doors |
Product group: | Infinite Rail |
Date of publishing: | 2017-12-23 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.trustile.com/products/tmir-series/tmir6000 |
---|---|
Installation instructions: | http://www.trustile.com/care-handling |
COBie Product Data Sheet: | |
Product certification: | http://www.trustile.com/techinfo/green.asp |
Technical description: | http://www.trustile.com/technical-information |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/trustile/product/tmir6000
Material main: | Wood |
---|---|
Material secondary: | MDF |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Doors - Swing |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Ac_15_50_25 |
Uniclass 2015 Description: | Doors, windows and glazing surveying |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
CSI MasterFormat 2014 Code: | 08 10 00 |
CSI MasterFormat 2014 Title: | Doors and Frames |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
Name | Value |
---|---|
Colour | African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak |
Material | MDF ; Wood |
Maximum Door Height | 2440 mm |
Maximum Door Width | 1220 mm |
Method Of Operation | Swing |
STC Rating | Up to 34 STC |
Thickness | 1 3/8" — 2 1/4" |
Warranty | Limited Lifetime |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | African Mahogany ; Bamboo ; Birch ; Cherry ; Clear Pine ; Clear Pine (Wire-Brushed) ; Douglas Fir ; Hickory ; Knotty Alder ; LVL ; Laminated Veneer Lumber (LVL) ; Mahogany ; Poplar ; Quarter Sawn White Oak ; Red Oak ; Red Oak (Wire-Brushed) ; Select Alder ; Sugar Pine ; Vertical Grain Douglas Fir ; Vertical Grain Douglas Fir (Wire-Brushed) ; Walnut ; Wenge ; White Maple ; White Oak (Wire-Brushed) ; Wire-Brushed Douglas Fir ; Wire-Brushed Pine ; Wire-Brushed Red Oak ; Wire-Brushed White Oak |
Material | MDF ; Wood |
BIMobject®