Publish your products
Screen Rail
Screen Rail

    Screen Rail

    Our Screen Rail is designed both commercial and residential properties in two different sizes and three color options to personalize your outdoor living space. And just like all of our products, Screen Rail provides a beautiful finish for every project.

    • Fast delivery and lead times
    • Multiple packaging options to suit your unique distribution needs
    • Custom order fulfilment available
    • Competitive pricing
    • Strongest warranty in the industry – 20-Year limitedwarranty
    • High-quality powder coat finish according to AAMA
    • 2604 specifications (installations within one mile of ocean require upgraded AAMA 2605 Specified Powder coating
    Specification
    • INSTALLATION
      ULTRALOX INTERLOCKING™ TECHNOLOGY

      Fully pre-assembled railing means a quick and simple assembly and assure a professional fit and finish on your aluminum railing system.

      COST
      ULTRALOX INTERLOCKING™ TECHNOLOGY

      Pre-Assembled Panels save 20-30 labor minutes per opening, average 6-8 hours per deck.

      MAINTENANCE
      ULTRALOX INTERLOCKING™ TECHNOLOGY

      Premium powder-coating applied through a rigorous pre-treatment and powder-coating process assures a virtually maintenance free product. No painting, no staining, no rust, no rot!

    Technical specification
    • Unique ref.screen-rail
    • Product familyScreen Rail
    • Product groupScreen Railing
    • TypeObject (single object)
    • Date of publishing2022-10-31
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit