Publish your products
Semi-thick coating - mineral matt finish - Ktech Extrem
Semi-thick coating - mineral matt finish - Ktech Extrem
Semi-thick coating - mineral matt finish - Ktech Extrem
Semi-thick coating - mineral matt finish - Ktech Extrem
    Unikalo

    Semi-thick coating - mineral matt finish - Ktech Extrem

    In exterior, new or renovation of vertical surfaces of buildings, on concrete and prefabricated derivatives, masonries of elements coated with traditional cement mortar or single-layer hydraulic plaster, facing bricks, glass paste and sandstone-ceramic of dimensions less than 7.5x7.5cm, bare or coated with old adherent paints in good condition, after suitable fixative. In D3 decoration and I1 waterproofing systems. In renovation of waterproofing after preliminary study and of old RPE and ETICS (K2/K3). Do not apply in basements (25cm from the ground or in case of capillary rise)
    Specification
    • Class D3/I1 flexible semi-thick coating - mineral matt finish - water based system with an acrylic and a siloxane hybrid binder - with an encapsulated film protecting agent.

      • Mask the micro-cracking of cement substrates (concrete or masonry).

      • Very low splatter.

      • Optimised consumption for 350g/m² in one coat over a primer.

      • Formulated with a flexible/elastic binder: D3/I1

      • Protects reinforced concrete against carbonation.

      Benefits from EXTREM technology:

      • Maximum beading effect

      • High resistance to soiling (atmospheric and biological pollution)

      • Contains an encapsulated film protecting agent

      • Long lasting colors

    Technical specification
    • Unique ref.Ktech-Extrem
    • Product familypeinture façade
    • Product grouprevêtement de peinture épais
    • TypeBuilding Material
    • Date of publishing2023-05-15
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    Europe
    France