Publish your products
nano_sofa
nano_sofa
nano_sofa
nano_sofa
nano_sofa
    Unimebel

    nano_sofa

    An interesting collection of Scandinavian style. High back and correct profiling provide maximum comfort and convenience. The real ornamentation is due to ash wood elements, the unique pattern of them is clearly underlined by the use of natural oils. The collection captivates its unique form and provides an attractive inspiration for the arrangement of modern interiors.
    Technical specification
    • Unique ref.nano_sofa
    • Product familyFurniture
    • Product groupNano
    • TypeObject (single object)
    • Date of publishing2016-09-12
    • Edition number1
    • Height (mm)1110
    • Width (mm)1110
    • Depth (mm)815
    Related
    • Material mainFabric
    • Material secondaryWood
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit