Publish your products
Wall Bars UNISPORT High 2475 mm 2 Modules
Unisport

Wall Bars UNISPORT High 2475 mm 2 Modules

4.8 out of 5 stars4.8(5 reviews)
Unisport Wall Bars are made of solid pine. All rungs are elliptical to achieve the best grip. Through our own production facility we can guarantee the highest quality and solid crafts, which means that we can easily offer our customers bespoke solutions to suit specific needs.
Specification
  • Total Width 1520 mm
Technical specification
  • Unique ref.300472
  • Product familyEquipment
  • Product groupWallbars
  • TypeObject (single object)
  • Date of publishing2019-10-02
  • Edition number1
  • Height (mm)2475
  • Width (mm)1520
  • Depth (mm)185
Related
  • Material mainPine
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)22
Classification
  • BIMobject CategorySports & Recreation - Other Sport
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_84
  • Uniclass 2015 DescriptionSports equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products