4-user distributor
Urmet

4-user distributor

Floor distributor. Connection for input bus, output bus and 4 apartment extensions. Equipped with output short-circuit protection
Technical specification
  • Unique ref.1083_55
  • Collection setVideo Intercom
  • CollectionSystem device
  • TypeObject (single object)
  • Date of publishing2021-02-10
  • Edition number1
  • Height (mm)45
  • Width (mm)45
  • Depth (mm)16
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

Europe North America Asia Africa Oceania South America
Italy
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Albania
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Andorra
Aruba
Iran
Angola
Cook Islands
Brazil
Austria
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belarus
Belize
Israel
Botswana
Fiji
Colombia
Belgium
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bosnia and Herzegovina
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bulgaria
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Croatia
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Cyprus
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Czech Republic
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Denmark
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Estonia
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Faroe Islands
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Finland
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
France
Dominican Republic
Yemen
Equatorial Guinea
Palau
Germany
El Salvador
Armenia
Eritrea
Papua New Guinea
Gibraltar
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Greece
Grenada
Bangladesh
Gabon
Samoa
Guernsey
Guadeloupe
Bhutan
Ghana
Solomon Islands
Hungary
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Iceland
Haiti
Brunei
Guinea-Bissau
Tokelau
Ireland
Honduras
Cambodia
Kenya
Tonga
Isle of Man
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe