Publish your products
Mìro, handsfree audio doorphone for 2Voice
Urmet
Archived

Mìro, handsfree audio doorphone for 2Voice

Suitable for wall or flush mounting. Fitted with audio module, door opener button and other auxiliary buttons
Specification
  • 2 programmable push button for additional services Backlit push button for voice on/off Backlit button for door open Second gate open button 2 buttons to release intercom calls Adjustable call volume Possibility to select the call tone MUTE function Input for the floor call Call repeat output 2 input for YOKIS connection
Technical specification
  • Unique ref.1183_7
  • Product familyVideo Intercom
  • Product groupHands-free Audio Doorphone
  • TypeObject (single object)
  • Date of publishing2021-02-10
  • Edition number1
  • Height (mm)80
  • Width (mm)110
  • Depth (mm)19
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC000779
  • ETIM NameIndoor station door communication
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit