Publish your products
Hands-free video doorphone, Mìro, 4,3" monitor
Urmet
Archived

Hands-free video doorphone, Mìro, 4,3" monitor

16:9 colour monitor display 4.3” with door opener button and 3 additional buttons for additional functions (entrance opening, staircase light control, exchange call, etc.).

Specification
    • Colour: polished white
    • Call volume regulation
    • Ringer selection for outdoor call and floor call
    • Brightness and colour adjustment
    • Second driveway door opening
    • Call and other active functions warning LED
    • Possibility to make 3 intercom calls
    • Metal bracket for wall mounting
    • Programming with dip-switch
    • Integrated induction loop for hearing-aid users
    • Wall mounting or flush-mounting

Technical specification
  • Unique ref.1750-6
  • Product familyVideo Intercom
  • Product groupHands-free Video Doorphone
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
  • Height (mm)129
  • Width (mm)160
  • Depth (mm)23
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inChina
  • Weight Net (Kg)0.66
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectrical Element
  • UNSPSC nameIntercom systems
  • UNSPSC code43221525
  • Uniclass 2015 CodePr_75_75_27_43
  • Uniclass 2015 DescriptionIntercom remote handsets
  • CSI MasterFormat 2014 Code27 51 23.30
  • CSI MasterFormat 2014 TitleResidential Intercommunications and Program Systems
  • OmniClass Number23-37 23 17 13
  • OmniClass TitleDoor Entry Telephones
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit