We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BE URSA PURE 35 QN , 180 mm

Unique ref.: BE_MAT_GLW_PUO_Pure_35_QN_180_1
Brand: URSA
Product family: URSA PURE ONE
Product group: Insulation
Width (mm): 1000
Height (mm): 1000
Depth (mm): 180
Date of publishing: 2019-05-20
Edition number: 1
Type: Building Material
Download (6)
URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of
buildings which offers a high performance and many other advantages, such as no formaldehyde, soft touch & less dust

URSA PURE 35 QN (λ35) is suitable for thermal & acoustic insulation of pitched roofs.
The panel has the following characteristics: thickness 180 mm; length 3.300 mm; width 1.200 mm
Product reference: 2136824


Material main: Mineral wool
Material secondary:
Designed in: Belgium
Manufactured in: France
Weight Net (Kg): 3.96

BIMobject Category: Building Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19 13 11
OmniClass Title: Fiberglass Blanket Thermal Insulation
This product is available in:
Europe
  • Belgium

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Insulation
Color White
Flame Spread Index Euroclass A1
Material Mineral wool
Thermal Insulance Lambda = 0,032 W/(mK)
Thermal Resistance R = 5,70 m²K/W
Thickness 180
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

All BIM objects are real products from real manufacturers confirmed and approved