Publish your products
URSA XPS NV - L IT
URSA XPS NV - L IT
URSA XPS NV - L IT

    URSA XPS NV - L IT

    URSA XPS extruded polystyrene products are excellent thermal insulators with many advantages. Their closed cell structure allows for very low thermal conductivity and high levels of thermal insulation. URSA XPS also has excellent mechanical properties, with a compressive strength of 500 kPa. This, combined with low water absorption, makes the URSA XPS an excellent choice for flat-roof, back-to-back, garden and driveway insulation. Also ideal for isolating under driveway floor.
    Specification
    • Extruded polystyrene panel URSA XPS NV L in compliance with EN 13164, smooth surfaces with leather, hinged edges on all sides, with the following characteristics: width 600 mm, length 1250 mm, thickness 50,60,80,100, 120, 140, 160, 180, 200 mm; reaction to fire Euroclass E; thermal conductivity λD 0,035 W/mK and thermal resistance RD 1.55, 1.80, 2.30, 3.00, 3.60, 4.00, 4.60, 5.15, 5.80 m2K/W for 100 mm thickness; short-term compressive strength (for 10% deformation) ≥ 500 kPa and long-term compressive strength (for 2% deformation, after 50 years) of 180 kPa; deformation under load and temperature (40 kPa-70°C) ≤ 5%; long-term water absorption percentage for total immersion (28 days) 0.2÷0.4%; long-term water absorption for diffusion ≤ 3%; water vapour resistance factor µ 100; average percentage value of closed cells ≥ 95 %; dimensional stability (70°C-90%UR) ≤ 5%; resistance to freeze-thaw cycles < 1%; use limit temperature -50/+75 °C; tolerance to thickness -2/+3 mm; specific heat 1.450 J/(Kg K).
    Technical specification
    • Unique ref.IT_MAT_XPS_N_500_35_L_100_1
    • Product familyURSA XPS
    • Product groupInsulation
    • TypeBuilding Material
    • Date of publishing2019-11-11
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)50
    Related
    • Material mainExtruded polystyrene (XPS)
    • Designed inItaly
    • Manufactured inSlovenia
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Region availability

    Europe
    Italy
    San Marino