We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

DE Pureone SF 31 120 mm

Unique ref.: DE_MAT_GLW_PUO_SF_31_120_1
Brand: URSA
Product family: URSA PURE ONE
Product group: Insulation
Width (mm): 1000
Height (mm): 1000
Depth (mm): 120
Date of publishing: 2019-01-11
Edition number: 1
Type: Building Material
Download (11)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Spannfilz is used in the pitched roof as insulation between the rafters (DZ), in roof / ceiling (DAD-dk) and in exterior walls in timber frame construction (WH). Due to the clamping force, it is simply clamped between the rafters. The product is highly thermal insulating and very good sound absorbing, non-flammable, vapor-permeable, formaldehyde-free and has very low cutting waste. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 1.200x3.200mm


Material main: Mineral wool
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 3.84

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19 13 11
OmniClass Title: Fiberglass Blanket Thermal Insulation
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Insulation
Colour Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 120 mm; length 3,20 m; width 1,20 m
Thermal Insulance Lambda (design) = 0,031 W/(mK) / Lambda (calc.) = 0,032 W/(mK)
Thermal Resistance 3,75
Thickness 120 mm
Type Roll
Vapour Permeability < 1
Water Barrier ≤ 1 kg/m2

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Light Brown
Material Mineral wool
Size thickness 120 mm; length 3,20 m; width 1,20 m

System Family Properties

MaterialProperties

Name Value
M Fire Rating Euroclass A1
Permeability 1
R Value 3.75
Specific Heat 1030
λ-value 0.032

SystemFamilyProperties

Name Value
M Fire Rating Euroclass A1
R Value 3.75
Thickness 120 mm
λ-value 0.032

All BIM objects are real products from real manufacturers confirmed and approved