Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vac/products/7a5ea5ab-7311-46d1-9282-de9595f2a2b8
Home
Categories
Construction
Site Construction
12-Person Construction Trailer With Shower
Unavailable in United States
VAC
Follow
12-Person Construction Trailer With Shower
12-Person Construction Trailer With Shower
Download
Specification
Specification
Only available for French market. Please contact the manufacturer for more information.
Technical specification
Technical specification
Unique ref.
base-vie-12D
Product family
Base vie autonome VAC
Product group
Base vie autonome avec douche
Type
Object (single object)
Date of publishing
2020-09-15
Edition number
1
Height (mm)
3250
Width (mm)
2450
Depth (mm)
8700
Links
Links
Product url
https://vac-location.com/wp-content/uploads/2020/03/Fiche-B12DVS.pdf
Related
Related
Material main
Steel
Material secondary
Insulation
Designed in
France
Manufactured in
France
Weight Net (Kg)
2640
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Uniclass 2015 Code
TE_40_50
Uniclass 2015 Description
Service vehicles
CSI MasterFormat 2014 Code
41 63 23
CSI MasterFormat 2014 Title
Utility Vehicles
CSI UniFormat II Code
G
CSI UniFormat II Title
SITEWORK
Region availability
Europe
France
Similar products
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 1200SJP
Download
Manlift Group
JLG 4394RT
Download