Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
valli-zabban-spa/products/bd29c20e-51f7-4948-be81-cf5911c34c1c
Home
Categories
Building Materials
Waterproofing & Membranes
Waterproofing 2-layer system for technical roof with protection over wooden deck RS2.3
Unavailable in United States
Valli Zabban Spa
Follow
Waterproofing 2-layer system for technical roof with protection over wooden deck RS2.3
Two layer waterproofing system with heavy protection, adhesive base layer - fully torched cap-sheet
Download
Technical specification
Technical specification
Unique ref.
RS-2-3-Insulated-Roof-with-protection
Type
Building Material
Date of publishing
2023-02-15
Edition number
1
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
IFC classification
Object
OmniClass Number
23-13 25 17
OmniClass Title
Waterproofing
Region availability
Europe
Italy
Similar products
Valli Zabban Spa
Waterproofing 2-layer system for Insulated Technical Roof RS1.1
Download
Valli Zabban Spa
Waterproofing 2-layer system for Insulated Technical Roof with steel deck RS1.3
Download
Valli Zabban Spa
Waterproofing 2-layer mechanically attached system RS1.5
Download
DENIOS, Inc.
Pop-up Spill Barriers
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
DÖRKEN
DELTA®-TERRAXX - Drainage layer 9mm
Download