We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Branch for sanitary pipe

Unique ref.: easykit_branch
Brand: Valrom
Product family: Sanitary systems
Product group: EasyKIT
Date of publishing: 2020-01-15
Edition number: 1
Type: Object (single object)
Download (1)

The purpose of this part is to connectone branch to the main pipe. The branch and the main pipe have different diameters.
Injected moulded in PP-H (polypropylene homopolymer).

File type: Revit family version 2016.

Dimensions available: 
- 45°: 40×32; 50×40; 75×40; 75×50; 110×40; 110×50; 110×75; 125×50; 125×110; 160×110; 160×125
- 67°30': 40×32; 50×40; 75×40; 75×50; 110×40; 110×50; 110×75; 125×50; 125×110; 160×110
- 87°30': 40×32; 50×40; 75×40; 75×50; 110×40; 110×50; 110×75; 125×50; 125×110; 160×110

VALROM EasyKIT - single socket pipes and fittings with rubber ring seal for sanitary systems (waste, ventilation of waste or rainwater drainage) inside civil or industrial buildings.

Made from PP-H (homopolymer polypropylene) according to EN 1451-1 requirements.
Some sizes - pipes and fittings - are available also as soundproof version (EN 14366).
Could be used both buried in the concrete or hanged on the walls.

Technical data:
- operation pressure: atmospheric pressure
- maximum operation temperature: 60 °C 
- malfunction temperature: max. 1 h at 90 °C
- lower operation temperature: -10 °C
- sound dampening: 16 dB at 2l/s acc. to EN 14366 (17 dB at 2 l/s acc to VDI 4100) - test report PBA 177/2018 Fraunhofer IPB, Germany
- color: grey for regular series, black for soundproof version


Material main: Polypropylene
Material secondary:
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L21721
Uniclass 1.4 Description: Pipes for sewers and drains
Uniclass 2.0 Code: PR-10-36-66
Uniclass 2.0 Description: Polypropylene (Pp) Pipe Fittings
Uniclass 2015 Code: Pr_65_52_63_66
Uniclass 2015 Description: Polypropylene (PP) solid wall pipes and fittings
NBS Reference Code: 10-36-66
NBS Reference Description: Polypropylene (Pp) Pipe Fittings
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Greece
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Angle 45 ; 67 ; 87 deg
Material polypropylene
Nominal Size 32 ; 40 ; 50 ; 75 ; 110 ; 125 ; 160 mm
Pipe Type Smooth, single socket
Pressure Rating No pressure

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material polypropylene

All BIM objects are real products from real manufacturers confirmed and approved