We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Equal branch for sanitary pipe

Unique ref.: easykit_branch_equal
Brand: Valrom
Product family: Sanitary systems
Product group: EasyKIT
Date of publishing: 2020-01-15
Edition number: 1
Type: Object (single object)
Download (1)

The purpose of a branch is to make a connection/branch to the main run of pipe. The equal branch (or straight branch) is used where the branch has the same diameter as the run-pipe. 

Injected moulded in PP-H (polypropylene homopolymer).

File type: Revit family version 2016.

Dimensions available: 
- 45°: OD32; 40; 50; 75; 110; 125; 160
- 67° 30´: OD32; 40; 50; 75; 110; 125; 160
- 87° 30´: OD 32; 40; 50; 75; 110; 125; 160

VALROM EasyKIT - single socket pipes and fittings with rubber ring seal for sanitary systems (waste, ventilation of waste or rainwater drainage) inside civil or industrial buildings.

Made from PP-H (homopolymer polypropylene) according to EN 1451-1 requirements.
Some sizes - pipes and fittings - are available also as soundproof version (EN 14366).
Could be used both buried in the concrete or hanged on the walls.

Technical data:
- operation pressure: atmospheric pressure
- maximum operating temperature: 60 °C 
- malfunction temperature: max. 1 hour at 90 °C
- lower operation temperature: -10 °C
- sound dampening: 16 dB at 2l/s acc. to EN 14366 (17 dB at 2 l/s acc to VDI 4100) - test report PBA 177/2018 Fraunhofer IPB, Germany
- color: grey for regular series, black for soundproof version


Material main: Polypropylene
Material secondary:
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L21721
Uniclass 1.4 Description: Pipes for sewers and drains
Uniclass 2.0 Code: PR-10-36-66
Uniclass 2.0 Description: Polypropylene (Pp) Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
NBS Reference Code: 10-36-66
NBS Reference Description: Polypropylene (Pp) Pipe Fittings
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Greece
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 45 ; 67 ; 87 deg
Material Standard Polypropylene
Nominal Size 32 ; 40 ; 50 ; 75 ; 110 ; 125 ; 160 mm
Pressure Rating No pressure

All BIM objects are real products from real manufacturers confirmed and approved