We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Single socket pipe for sanitary systems

Unique ref.: easykit_pipe
Brand: Valrom
Product family: Sanitary systems
Product group: EasyKIT
Date of publishing: 2020-01-15
Edition number: 1
Type: Object (single object)
Download (1)

Single socket PP-H pipe for sanitary systems.

Because Revit has no abilities to work with fixed length socket pipes we've implemented them as coupler in fittings class. When use them you have to design the layout of sanitary system by hand instead of using built in facilities.
Made from polypropylene homopolymer according to EN 1451 requirements.
Available also with soundproof version under "Valrom EasyKIT Phono" brand. Color is black.
Dimensions available:
OD32×1,8
OD40×1,8
OD50×1,8
OD75×1,9
OD110×x2,7
OD125×x3,1
OD160×3,9

File type: Revit family version 2016.

VALROM EasyKIT - single socket pipes and fittings with rubber ring seal for sanitary systems (waste, ventilation of waste or rainwater drainage) inside civil or industrial buildings.
Made from PP-H (homopolymer polypropylene) according to EN 1451-1 requirements.
Some sizes - pipes and fittings - are available also as soundproof version (EN 14366).
Could be used both buried in the concrete or hanged on the walls.

Technical data:
- operation pressure: atmospheric pressure
- maximum operating temperature: 60 0C 
- malfunction temperatur: max. 1 h at 90 0C
- lower operation temperature: -10 0C
- sound dampening: 16 dB at 2l/s acc. to EN 14366 (17 dB at 2 l/s acc to VDI 4100) - test report PBA 177/2018 Fraunhofer IPB, Germany
- color: grey for regular series, black for soundproof version


Material main: Polypropylene
Material secondary:
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Segment
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L21721
Uniclass 1.4 Description: Pipes for sewers and drains
Uniclass 2.0 Code: PR-10-36-66
Uniclass 2.0 Description: Polypropylene (Pp) Pipes
Uniclass 2015 Code: Pr_65_52_63_66
Uniclass 2015 Description: Polypropylene (PP) solid wall pipes and fittings
NBS Reference Code: 10-36-66
NBS Reference Description: Polypropylene (Pp) Pipe Fittings
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-27 39 13
OmniClass Title: Single Walled Pipes
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Greece
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Material Polypropylene
Nominal Size 32 ; 40 ; 50 ; 75 ; 110 ; 125 ; 160 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polypropylene

All BIM objects are real products from real manufacturers confirmed and approved