We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EasyKIT - sanitary system project template

Unique ref.: easykit_template
Brand: Valrom
Product family: Sanitary systems
Product group: EasyKIT
Date of publishing: 2020-01-15
Edition number: 1
Type: Documentation (info)
Download (4)

Valrom EasyKIT sanitary system - template and project file for Revit (version 2016).

The project template and project file contains:
- definitions and properties for EasyKIT pipes in polypropylene homopolymer
- single socket pipe defined as fitting
- fittings
- pipes and fittings Schedules/Quantities
Based on a plumbing default metric system template.

The following families are loaded by default into project:
- single socket pipe
- elbows at 15°; 30°; 45°; 67°30´; 87°30´
- equal branch at 45°; 67°30´; 87°30´
- reduced branch at 45°; 67°30´; 87°30´
- short and long transition
- double branch
- cap
- coupler

File type: Revit template & project file, version 2016.


Valrom's sanitary system comprise pipes and fittings for waste, venting and rainwater drainage systems inside the buildings. Parts are extruded or injected molded from polypropylene homopolymer (PP-H). There are two product series: the standard one in gray color and the noise reduction one in black color.

Jointing is done with socket and rubber gasket.


Material main: Polypropylene
Material secondary:
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: L21721
Uniclass 1.4 Description: Pipes for sewers and drains
Uniclass 2.0 Code: PR-10-36-66
Uniclass 2.0 Description: Polypropylene (Pp) Pipe Fittings
Uniclass 2015 Code: Pr_65_52_63_67
Uniclass 2015 Description: Polypropylene (PP) structured wall pipes and fittings
NBS Reference Code: 10-36-66
NBS Reference Description: Polypropylene (Pp) Pipe Fittings
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Greece
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 15 ; 30 ; 45 ; 67 ; 87 deg
Material polypropylene
Nominal Size 32 ; 40 ; 50 ; 75 ; 110 ; 125 ; 160 mm
Pressure Rating no pressure

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material polypropylene

All BIM objects are real products from real manufacturers confirmed and approved