We are using cookies to provide our services

By using our services you agree to our use of cookies

;

PexKIT - PEXa pipe and fittings - project template

Unique ref.: pexkit_template
Brand: Valrom
Product family: Supply systems
Product group: PexKIT
Date of publishing: 2019-08-28
Edition number: 2
Type: Documentation (info)
Download (2)

PexKIT project template file. It contains
- definitions and properties for PEXa pipes
- PPSU fittings with PVDF sliding sleeve
- brass fittings with PVDF sliding sleeve
- PVDF sliding sleeves
- pipes and fittings Schedules/Quantities
Based on a plumbing default metric system template.

Following families are loaded by default into project:
- PPSU coupler for PEX pipes
- PPSU elbow for PEX pipes
- PPSU equal tee for PEX pipes
- PPSU tee for PEX pipes
- PPSU transition for PEX pipes
- PVDF sleeve for PPSU fitting
- Brass end cap for PEX pipes
- Brass female elbow
- Steel radiator connection elbow


VALROM PexKIT system for sanitary, water, heating, cooling, refrigerating and compressed air circuits.

It complies with EN ISO 15875 class 5 requirements for pressure up to 10 bar and temperature up to 90 degree. 
Technical data:
- classes of application: class 5/10 bar acc. to EN ISO 15875
- maximum operating temperature: 90 degree
- maximum operating pressure: 10 bar
- malfunction temperature: max. 1 hour at 100 degree


Material main: Plastic
Material secondary:
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: JS9
Uniclass 1.4 Description: Domestic piped supply systems
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: EF_55_70
Uniclass 2015 Description: Water supply
NBS Reference Code: 55
NBS Reference Description: Piped Supply Systems
CSI MasterFormat 2014 Code: 22 10 00
CSI MasterFormat 2014 Title: Plumbing Piping
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Bulgaria
  • Moldova
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 90 ; 180
Material PEXa ; PPSU ; Brass ; PVDF
Nominal Size 16 ; 20 ; 25 ; 32
Pressure Rating 10 bar

All BIM objects are real products from real manufacturers confirmed and approved