We are using cookies to provide our services

By using our services you agree to our use of cookies

;

PP-R transition for PP-R pipes

Unique ref.: randomkit_transition
Brand: Valrom
Product family: Supply systems
Product group: RandomKIT
Date of publishing: 2019-06-13
Edition number: 1
Type: Object (single object)
Download (1)

Direct coupler with diameter change for PP-R pipes. Used for connection of pipes with different  diameters. Injected moulded in PP-R.
Dimensions: 
32x25
40x20
40x25
40x32
50x20
50x25
50x32
50x40
63x25
63x32
63x40
63x50
75x50
75x63
90x75
110x90

File type: Revit family version 2016.
We recommend to use it in conjunction with the other files of the system available for download on bim objects:
- PP-R coupler for PP-R pipes
- PP-R cross for PP-R pipes
- PP-R elbow for PP-R pipes
- PP-R tee for PEX pipes
- PP-R transition for PP-R pipes
- RandomKIT project & template file
- Valrom shared parameters

RandomKIT is Valrom's pipe and fittings system in PP-R polymer (polypropylene, random copolymer) for distribution of hot and cold water. Pipes are made in 3 layers with PP-R in inner and outer layer and PP-R with short glass fiber in middle layer. This allows a better pressure resistance and a lower temperature extension.

It's main characteristics are as follow:
- low thermal conductivity and thus no condensation
- absence of corrosion
- low inner surface roughness and thus low pressure drop
- low weight
Fittings are injected moulded in PP-R with metallic inserts where appropriate. Pipes and fittings are joined by polyfusion welding.
It complies with EN ISO 15874 class 5 requirements for pressure up to 10 bar and temperature up to 90 degree. 
Technical data:
- classes of application: class 5/10 bar acc. to EN ISO 15874
- maximum operating temperature: 90 degree
- maximum operating pressure: 10 bar
- malfunction temperature: max. 1 hour at 100 degree


Material main: Plastic
Material secondary: Polypropylene
Designed in: Romania
Manufactured in: Romania

BIMobject Category: Plumbing - Joints
IFC classification: Pipe Fitting
UNSPSC name: Plumbing connectors
UNSPSC code: 40141720
Uniclass 1.4 Code: JS
Uniclass 1.4 Description: Piped supply systems
Uniclass 2.0 Code: SS-55-70
Uniclass 2.0 Description: Water Distribution And Supply Systems
Uniclass 2015 Code: EF_55_70
Uniclass 2015 Description: Water supply
NBS Reference Code: 55
NBS Reference Description: Piped Supply Systems
CSI MasterFormat 2014 Code: 22 10 00
CSI MasterFormat 2014 Title: Plumbing Piping
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Bulgaria
  • Moldova
  • Romania
  • Serbia
  • Ukraine

BIMobject SEEK Properties

Plumbing - Joints

Name Value
Angle 180 deg
Material Polypropylene
Nominal Size 20 ; 25 ; 32 ; 40 ; 50 ; 63 ; 75 ; 90 ; 110 mm
Pressure Rating 10 bar

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polypropylene

All BIM objects are real products from real manufacturers confirmed and approved