Publish your products
VALSIR PP/PP3®
Valsir

VALSIR PP/PP3®

4.7 out of 5 stars4.7(33 reviews)
The latest technology in push-fit systems. PP3® is a triple layer soundproof system for high and low temperature waste system, for ventilation of waste system and for rainwater drainage inside civil and industrial buildings (gray polypropilene for external, black polypropylene with minerals loads for intermediate and white polypropylene for internal layer). Industrialized, produced and patented by Valsir.
Specification
  • Polypropylene push-fit waste system. Waste system composed of pipes, fittings and accessories for drainage inside the building. Pipes made of three layers with outside and inside layer in homopolymer polypropylene, the outside layer being grey in colour and the inside layer white, middle layer in black polypropylene with a mineral load. The fittings are made of grey homopolymer polypropylene. All the materials used in manufacturing the system are halogen free. Manufactured and certified by leading international bodies in compliance with EN 1451-1, suitable for the drainage of fluids, in compliance with ISO TR 10358, at an atmospheric pressure and a maximum operating temperature of 80°C and 95°C for short periods, with pH between 2 and 12. Can be used at environmental temperatures of no lower than -10°C. Used in the construction of waste systems inside the building or anchored externally to the walls of the building (application area B) or embedded directly in the concrete; also suitable for the creation of ventilation and rainwater drainage systems. Joints are made with push-fit sockets and elastomer seals. The waste system has a sound level Lsc,A of 17 dB(A) measured with a flow of 2 l/s with a De 110 system in compliance with EN 14366 and certified by the Fraunhofer Institut Für Bauphysik in Stuttgart (P-BA 92/2014e). Density at 23°C >940 kg/m3 for the pipes and >900 kg/m3 for the fittings, melt index (230°C - 2.16 kg) <3 g/10 min, elasticity modulus 1650 MPa, tensile strength 22 MPa, ultimate elongation >500%, linear heat expansion coefficient 0.11 mm/m•°C.
Technical specification
  • Unique ref.PP3
  • Product familyWaste and Drainage System
  • Product groupPP3
  • TypeObject (single object)
  • Date of publishing2016-04-11
  • Edition number3
Related
  • Material mainPolypropylene
  • Material secondaryMineral
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit