Publish your products
COAT HANGER
COAT HANGER
    van Esch

    COAT HANGER

    2.1 out of 5 stars2.1(14 reviews)
    Tubulus 80 comes in clear varnished beech wood combined with brushed stainless steel. Tubulus 100 is used in the re-opend Rijksmuseum and available in dark grey or subdued white. The hook is made of stainless steel. The singular products in the Tubulus series unite taut lines with round shapes. This makes the series ideal for both business and private use.
    Technical specification
    • Unique ref.TUBULUS_k
    • Product familyFurniture
    • Product groupCoat Hanger
    • TypeObject (single object)
    • Date of publishing2012-12-10
    • Edition number1
    • Width (mm)450
    Related
    • Material mainWood
    • Material secondaryStainless steel
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City