Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vanachai-woodsmith/products/e3d54f76-4019-49ef-873f-22f1511bf47d
Home
Categories
Flooring
Laminate Flooring
Vanachai Wood Floor Plank MD 10670 Wide Plank
Unavailable in United States
Vanachai Woodsmith วนชัย วู๊ดสมิตร
Follow
Vanachai Wood Floor Plank MD 10670 Wide Plank
Vanachai Floor Plank MD 10670 Wide Plank
Download
Technical specification
Technical specification
Unique ref.
Vanachai_Wood-Floor-Plank_MD_10670Wide-Plank
Product family
Floor Plank
Product group
Wood Laminate Floor Plank
Type
Building Material
Date of publishing
2021-03-11
Edition number
1
Height (mm)
1205
Width (mm)
298
Depth (mm)
12
Related
Related
Material main
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Flooring - Laminate Flooring
Region availability
Asia
Thailand
Similar products
Skema
K - UNO - Indoor Technical Flooring
Download
Gerflor
Tarasafe super
Download
Gerflor
Tarasafe plus
Download
Skema
FACILE + - Indoor Technical Flooring
Download
Finsa
Finfloor XL 1780x246x10 mm
Download
Finsa
Finfloor Style 1310x132x8 mm
Download