Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vanachai-woodsmith/products/f5648228-3ac5-4701-abe4-98bb524c8779
Home
Categories
Flooring
Wood Flooring
Vanachai Wood Flooring VV10701
Unavailable in United States
Vanachai Woodsmith วนชัย วู๊ดสมิตร
Follow
Vanachai Wood Flooring VV10701
HDF floor plank covered with natural wood veneer in Natural Teak pattern
Download
Technical specification
Technical specification
Unique ref.
Vanachai_Wood_Flooring_VV10701
Product family
Floor Plank
Product group
HDF Wood Floor Covering Veneer
Type
Building Material
Date of publishing
2021-09-28
Edition number
1
Height (mm)
1205
Width (mm)
125
Depth (mm)
12
Links
Links
Product url
https://www.woodsmith.co.th/productlist/%E0%B9%84%E0%B8%A1%E0%B9%89%E0%B8%9E%E0%B8%B7%E0%B9%89%E0%B8%99
Related
Related
Material main
Wood
Designed in
Thailand
Manufactured in
Thailand
Weight Net (Kg)
1.53
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
Asia
Thailand
Similar products
Kährs
Walnut Groove
3.1
(
8
)
Download
Lunawood
Luna Flooring 5/4x4 White Ash
Download
Appalachian Flooring
Linen White Oak Flooring
Download
Appalachian Flooring
Sonora Hard Maple Flooring
Download
Dinesen
Layers - Oak Classic - 200mm - 19mm - Engineered Flooring
Download
Dinesen
Pattern Floors - Oak Herringbone Classic - 300-1200mm - 22mm - Solid Flooring
Download