Publish your products
Linen Closet

Linen Closet

Manufacturing Nokia Plywood Supplies Ltd. is a manufacturer of safe, sustainable and innovative furniture for kindergarten. My collection, durable materials and high-quality joinery ensure a competitive solution for wide range of customers, and the designer of the municipality. Furniture Collection Over the years, has become a furniture collection also design an integrated family of products. The range includes three different cabinet beds, intermediate boxes, mattress boxes, two different naulakkomallia, shoe racks and wall-mounted changing tables. Design from the beginning kindergarten furniture design has been the safety and security considerations, in particular the nursing staff feedback. This has helped us to develop a functional and ergonomic furnishing solutions for day-care centers. Kaappisänkyjen production is taken into account in public spaces bunk beds in the standard EN 13453-1 for safety, strength, and durability requirements.
Technical specification
  • Unique ref.7506
  • Product familyKindergarten Furniture
  • Product groupClosets
  • TypeObject (single object)
  • Date of publishing2013-04-02
  • Edition number2
  • Height (mm)2300
  • Width (mm)300
  • Depth (mm)420
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Finland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit