Publish your products
Panel Rib Wall Panels, 36" Panel Widths, 41' Maximum Lengths
Panel Rib Wall Panels, 36" Panel Widths, 41' Maximum Lengths
    Archived

    Panel Rib Wall Panels, 36" Panel Widths, 41' Maximum Lengths

    Panel Rib
    Most economical exterior wall system


    For economy, Panel Rib beats wood, concrete, or masonry alternatives. Self-drilling, color-matched fasteners and a 36" panel width give you rapid, economical installation. Panel Rib comes in lengths up to 41', which can provide a continuous panel from foundation to eave. This eliminates the need for end-laps and assures you of wall integrity and weather-tightness. These panels are available in 14 standard KXL finish colors and a variety of custom colors. 26 gauge is standard, but you also have the option of 22 or 24 gauge.

    • Economical
    • 36" coverage
    • 1-1/4"-high rib
    • Lengths up to 41'
    • Available in standard 26 gauge (22 and 24 gauge options)
    • Fast installation
    • Dade County Building Commission approved
    • Available with standard crimped base or square cut with base trim
    Technical specification
    • Unique ref.varco-pruden-001
    • Product familyWalls
    • Product groupMetal Wall Cladding Panels
    • TypeObject (single object)
    • Date of publishing2017-01-17
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • OmniClass Number23-15 15 15 15
    • OmniClass TitleMetal Wall Cladding Panels
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit