Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vedum/products/516ddeb7-861a-43eb-bcb8-47e195859913
Home
Categories
Kitchen
Kitchen Cabinets
Base cabinet with two shelves 600mm
Unavailable in United States
Vedum Kök & Bad AB
Follow
Base cabinet with two shelves 600mm
Base cabinet with two shelves 600mm
Download
Specification
Specification
100460 Base cabinet with two shelves 600mm
Technical specification
Technical specification
Unique ref.
Base-cabinet-with-two-shelves-600mm
Product family
Vedum
Product group
Base Cabinet
Type
Object (single object)
Date of publishing
2022-01-04
Edition number
1
Height (mm)
720
Width (mm)
600
Depth (mm)
580
Links
Links
Product url
https://www.vedum.se/foretag/produkter-kok/bankskap/bankskap-hojd-720-mm-exkl-sockel-och-bankskiva-djup-580-mm/100460
Installation instructions
https://www.vedum.se/kok/montering-produktfakta
Instruction video
https://www.vedum.se/mediabank/filmer
Technical description
https://www.vedum.se/foretag/produkter-kok
Tendering information
https://videomeeting.vedum.se
Related
Related
Material main
Chipboard
Material secondary
MDF board
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
OmniClass Number
23-21 19 00
OmniClass Title
Casework
Region availability
Europe
Norway
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download