Publish your products
Flow bathroom cabinet with washbasin 500 door, single finish
Flow bathroom cabinet with washbasin 500 door, single finish
Flow bathroom cabinet with washbasin 500 door, single finish
Flow bathroom cabinet with washbasin 500 door, single finish
Flow bathroom cabinet with washbasin 500 door, single finish

    Flow bathroom cabinet with washbasin 500 door, single finish

    Flow 500, bathroom cabinet with washbasin and one door.

    Specification
    • 802501 802502 804501 804502 805501 805502 806501 806502 807501 807502 Flow 500, bathroom cabinet with washbasin and one door.

    Technical specification
    • Unique ref.Flow-bathroom-cabinet-with-washbasin-500-door-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)337
    • Width (mm)500
    • Depth (mm)325
    Related
    • Material mainChipboard
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden